??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
3687476 - Housings TK PS, transparent
Bill of material
3687476
Order number
3687476
Short Description
TK PS 1809-6-to
Product number of the Manufacturer
11101001
Manufacturer Name
Spelsberg
Material
Plastic
Colour
Grey
RAL-number
7035
Width
180
Length
94
Height
57
Material
Previews
3D
Dimension
2D
Download CAD models