??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
3687473 - Housings TK PS, transparent
Bill of material
3687473
Order number
3687473
Short Description
TK PS 1313-7-to
Product number of the Manufacturer
11100501
Manufacturer Name
Spelsberg
Material
Plastic
Colour
Grey
RAL-number
7035
Width
130
Length
130
Height
75
Material
Previews
3D
Dimension
2D
Download CAD models