??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
3687456 - Housings TK PS, transparent
Bill of material
3687456
Order number
3687456
Short Description
TK PS 2518-11-tm
Product number of the Manufacturer
10650801
Manufacturer Name
Spelsberg
Material
Plastic
Colour
Grey
RAL-number
7035
Width
254
Length
180
Height
111
Material
Previews
3D
Dimension
2D
Download CAD models