??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
3687451 - Housings TK PS, transparent
Bill of material
3687451
Order number
3687451
Short Description
TK PS 1818-16-to
Product number of the Manufacturer
11200701
Manufacturer Name
Spelsberg
Material
Plastic
Colour
Grey
RAL-number
7035
Width
182
Length
180
Height
165
Material
Previews
3D
Dimension
2D
Download CAD models