??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
3687441 - Housings TK PS
Bill of material
3687441
Order number
3687441
Short Description
TK PS 99-8-o
Product number of the Manufacturer
11090301
Manufacturer Name
Spelsberg
Material
Plastic
Colour
Grey
RAL-number
7035
Width
94
Length
94
Height
81
Material
Previews
3D
Dimension
2D
Download CAD models