??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
3687437 - Housings TK PS
Bill of material
3687437
Order number
3687437
Short Description
TK PS 1309-8-o
Product number of the Manufacturer
11090901
Manufacturer Name
Spelsberg
Material
Plastic
Colour
Grey
RAL-number
7035
Width
130
Length
94
Height
81
Material
Previews
3D
Dimension
2D
Download CAD models