??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
3687431 - Housings TK PS
Bill of material
3687431
Order number
3687431
Short Description
TK PS 1111-9-o
Product number of the Manufacturer
11090401
Manufacturer Name
Spelsberg
Material
Plastic
Colour
Grey
RAL-number
7035
Width
110
Length
110
Height
90
Material
Previews
3D
Dimension
2D
Download CAD models