??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
3687422 - Housings TK PS
Bill of material
3687422
Order number
3687422
Short Description
TK PS 1818-9-m
Product number of the Manufacturer
10540701
Manufacturer Name
Spelsberg
Material
Plastic
Colour
Grey
RAL-number
7035
Width
182
Length
180
Height
90
Material
Previews
3D
Dimension
2D
Download CAD models