??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
3687408 - Housings TK PS
Bill of material
3687408
Order number
3687408
Short Description
TK PS 3625-11-o
Product number of the Manufacturer
11041201
Manufacturer Name
Spelsberg
Material
Plastic
Colour
Grey
RAL-number
7035
Width
361
Length
254
Height
111
Material
Previews
3D
Dimension
2D
Download CAD models