??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
3687403 - Housings TK PS
Bill of material
3687403
Order number
3687403
Short Description
TK PS 97-6-m
Product number of the Manufacturer
10540201
Manufacturer Name
Spelsberg
Material
Plastic
Colour
Grey
RAL-number
7035
Width
94
Length
65
Height
57
Material
Previews
3D
Dimension
2D
Download CAD models