??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
3687401 - Housings TK PS
Bill of material
3687401
Order number
3687401
Short Description
TK PS 77-8-m
Product number of the Manufacturer
10590101
Manufacturer Name
Spelsberg
Material
Plastic
Colour
Grey
RAL-number
7035
Width
65
Length
65
Height
81
Material
Previews
3D
Dimension
2D
Download CAD models