??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
3687400 - Housings TK PS
Bill of material
3687400
Order number
3687400
Short Description
TK PS 77-8-o
Product number of the Manufacturer
11090101
Manufacturer Name
Spelsberg
Material
Plastic
Colour
Grey
RAL-number
7035
Width
65
Length
65
Height
81
Material
Previews
3D
Dimension
2D
Download CAD models