??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
3687392 - Mounting rails
Bill of material
3687392
Order number
3687392
MD01
VAR__MANUID_
19711001
Short Description
TS 15-108
Long Description
Standard rail according to DIN EN 60715, 15 x 5
Product number of the Manufacturer
19711001
Manufacturer Name
Spelsberg
Manufacturer Type Description
TS 15-108
Model
DIN rail (top hat rail) 15 mm
Height
15
Material thickness
1
Length
108
Punch shape
Round hole
Material
Steel
Drill hole distance centrically
-
Surface finishing
Sendzimir galvanized
WEIGHT
0.022
LENGTH
108
WIDTH
5
DEPTH
15
Country of origin
DE
Customs tariff number
73089098
Material
Previews
3D
2D
Download CAD models