??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
3687391 - Mounting rails
Bill of material
3687391
Order number
3687391
MD01
VAR__MANUID_
19714601
Short Description
TS 15-144
Long Description
Standard rail according to DIN EN 60715, 15 x 5
Product number of the Manufacturer
19714601
Manufacturer Name
Spelsberg
Manufacturer Type Description
TS 15-144
Model
DIN rail (top hat rail) 15 mm
Height
15
Material thickness
1
Length
144
Punch shape
Round hole
Material
Steel
Drill hole distance centrically
-
Surface finishing
Sendzimir galvanized
WEIGHT
0.023
LENGTH
144
WIDTH
5
DEPTH
15
Country of origin
DE
Customs tariff number
73089098
Material
Previews
3D
2D
Download CAD models