??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
3687380 - Mounting rails
Bill of material
3687380
Order number
3687380
MD01
VAR__MANUID_
19822201
Short Description
NS 35-220
Long Description
Standard rail acc. to DIN EN 60715, 35 x 7.5mm
Product number of the Manufacturer
19822201
Manufacturer Name
Spelsberg
Manufacturer Type Description
NS 35-220
Model
DIN rail (top hat rail) 35/7.5 mm
Height
7.500
Material thickness
1
Length
220
Punch shape
Round hole
Material
Steel
Drill hole distance centrically
-
Surface finishing
Sendzimir galvanized
WEIGHT
0.078
LENGTH
220
WIDTH
35
DEPTH
7.500
Country of origin
DE
Customs tariff number
73089098
Material
Previews
3D
2D
Download CAD models