??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
3687363 - Mounting plates
Bill of material
3687363
Order number
3687363
Short Description
TG MPI-2015
Product number of the Manufacturer
18600901
Manufacturer Name
Spelsberg
Material
Plastic
Width
171
Length
143
Height
2.5
Material
Previews
3D
Dimension
2D
Download CAD models