??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
3687359 - Housings TG PC, transparent
Bill of material
3687359
Order number
3687359
Short Description
TG PC 1208-6-to
Product number of the Manufacturer
20100401
Manufacturer Name
Spelsberg
Material
Plastic
Colour
Grey
RAL-number
7035
Width
122
Length
82
Height
55
Material
Previews
3D
Dimension
2D
Download CAD models