??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
3687355 - Housings TG PC, transparent
Bill of material
3687355
Order number
3687355
Kurzbeschreibung
TG PC 1608-6-to
Artikelnummer des Herstellers
20100601
Name des Herstellers
Spelsberg
Werkstoff
Plastic
Colour
Grey
RAL-number
7035
Width
162
Length
82
Height
55
Werkstoff
Anteprime
3D
Dimensione
2D
Download modelli CAD