??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
3687344 - Housings TG PC
Bill of material
3687344
Order number
3687344
Kurzbeschreibung
TG PC 88-6-o
Artikelnummer des Herstellers
20040301
Name des Herstellers
Spelsberg
Material
Plastic
Colour
Grey
RAL-number
7035
Width
84
Length
82
Height
55
Material
Previews
3D
Boyut
2D
CAD modeli indir