??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
3687340 - Housings TG PC
Bill of material
3687340
Order number
3687340
Short Description
TG PC 1208-9-o
Product number of the Manufacturer
20090401
Manufacturer Name
Spelsberg
Material
Plastic
Colour
Grey
RAL-number
7035
Width
122
Length
82
Height
85
Material
Previews
3D
Dimension
2D
Download CAD models