??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
3687337 - Housings TG PC
Bill of material
3687337
Order number
3687337
Short Description
TG PC 1608-9-o
Product number of the Manufacturer
20090601
Manufacturer Name
Spelsberg
Material
Plastic
Colour
Grey
RAL-number
7035
Width
162
Length
82
Height
85
Material
Previews
3D
Dimension
2D
Download CAD models