??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
3687334 - Housings TG PC
Bill of material
3687334
Order number
3687334
Short Description
TG PC 2012-9-o
Product number of the Manufacturer
20090801
Manufacturer Name
Spelsberg
Material
Plastic
Colour
Grey
RAL-number
7035
Width
202
Length
122
Height
90
Material
Previews
3D
Dimension
2D
Download CAD models