??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
3687333 - Housings TG PC
Bill of material
3687333
Order number
3687333
Short Description
TG PC 2015-9-o
Product number of the Manufacturer
20040901
Manufacturer Name
Spelsberg
Material
Plastic
Colour
Grey
RAL-number
7035
Width
202
Length
152
Height
90
Material
Previews
3D
Dimension
2D
Download CAD models