??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
3687330 - Housings TG PC
Bill of material
3687330
Order number
3687330
Short Description
TG PC 3023-9-o
Product number of the Manufacturer
20041301
Manufacturer Name
Spelsberg
Material
Plastic
Colour
Grey
RAL-number
7035
Width
302
Length
232
Height
90
Material
Previews
3D
Dimension
2D
Download CAD models