??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
3687325 - Housings TG ABS, transparent
Bill of material
3687325
Order number
3687325
Short Description
TG ABS 1212-6-to
Product number of the Manufacturer
10100501
Manufacturer Name
Spelsberg
Material
Plastic
Colour
Grey
RAL-number
7035
Width
124
Length
122
Height
55
Material
Previews
3D
Dimension
2D
Download CAD models