??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
3687323 - Housings TG ABS, transparent
Bill of material
3687323
Order number
3687323
Short Description
TG ABS 1608-6-to
Product number of the Manufacturer
10100601
Manufacturer Name
Spelsberg
Material
Plastic
Colour
Grey
RAL-number
7035
Width
162
Length
82
Height
55
Material
Previews
3D
Dimension
2D
Download CAD models