??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
3687321 - Housings TG ABS, transparent
Bill of material
3687321
Order number
3687321
Short Description
TG ABS 1608-9-to
Product number of the Manufacturer
10150601
Manufacturer Name
Spelsberg
Material
Plastic
Colour
Grey
RAL-number
7035
Width
162
Length
82
Height
85
Material
Previews
3D
Dimension
2D
Download CAD models