??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
3687318 - Housings TG ABS, transparent
Bill of material
3687318
Order number
3687318
Short Description
TG ABS 2012-9-to
Product number of the Manufacturer
10150801
Manufacturer Name
Spelsberg
Material
Plastic
Colour
Grey
RAL-number
7035
Width
202
Length
122
Height
90
Material
Previews
3D
Dimension
2D
Download CAD models