??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
3687311 - Housings
Bill of material
3687311
Order number
3687311
Short Description
TG ABS 1208-6-o
Product number of the Manufacturer
10040401
Manufacturer Name
Spelsberg
Material
Plastic
Colour
Grey
RAL-number
7035
Width
122
Length
82
Height
55
Material
Previews
3D
Dimension
2D
Download CAD models