??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
3687306 - Housings
Bill of material
3687306
Order number
3687306
Short Description
TG ABS 1212-9-o
Product number of the Manufacturer
10090501
Manufacturer Name
Spelsberg
Material
Plastic
Colour
Grey
RAL-number
7035
Width
124
Length
122
Height
85
Material
Previews
3D
Dimension
2D
Download CAD models