??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
3687304 - Housings
Bill of material
3687304
Order number
3687304
Short Description
TG ABS 1612-9-o
Product number of the Manufacturer
10040701
Manufacturer Name
Spelsberg
Material
Plastic
Colour
Grey
RAL-number
7035
Width
162
Length
122
Height
90
Material
Previews
3D
Dimension
2D
Download CAD models