??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
3687303 - Housings
Bill of material
3687303
Order number
3687303
Short Description
TG ABS 2012-8-o
Product number of the Manufacturer
10040801
Manufacturer Name
Spelsberg
Material
Plastic
Colour
Grey
RAL-number
7035
Width
202
Length
122
Height
75
Material
Previews
3D
Dimension
2D
Download CAD models