??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
3687302 - Housings
Bill of material
3687302
Order number
3687302
Short Description
TG ABS 2012-9-o
Product number of the Manufacturer
10090801
Manufacturer Name
Spelsberg
Material
Plastic
Colour
Grey
RAL-number
7035
Width
202
Length
122
Height
90
Material
Previews
3D
Dimension
2D
Download CAD models