??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
3687300 - Housings
Bill of material
3687300
Order number
3687300
Short Description
TG ABS 2516-9-o
Product number of the Manufacturer
10041201
Manufacturer Name
Spelsberg
Material
Plastic
Colour
Grey
RAL-number
7035
Width
252
Length
162
Height
90
Material
Previews
3D
Dimension
2D
Download CAD models