??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
3687299 - Housings
Bill of material
3687299
Order number
3687299
Short Description
TG ABS 2516-12-o
Product number of the Manufacturer
10091201
Manufacturer Name
Spelsberg
Material
Plastic
Colour
Grey
RAL-number
7035
Width
252
Length
162
Height
120
Material
Previews
3D
Dimension
2D
Download CAD models