??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
368482-4
Bill of material
368482-4
Part Number
368482-4
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
368482-4
TE Internal Description
ABS CONN PLUG 25P ASSY
Connector Style
Housing for female terminals
Connector System
Wire-to-Board, Wire-to-Device
Sealable
Yes
Hybrid Connector
Yes
Primary Locking Feature
Integrated in Housing
Strain Relief
Yes
Row-to-Row Spacing
4 mm [ .157 in ]
Number of Positions
25
Number of Rows
3
Color
Black
Cable Exit Angle
90
Body Material
PA GF
Mating Tab Width
1.5, 2.8 mm
Mating Tab Width
.059, .11 in
Mounting Feature
Without
Terminal Position Assurance
Yes
Polarized
Yes
Centerline Pitch
2, 9.5 mm
Centerline Pitch
.079, .374 in
Width
29 mm [ 1.142 in ]
Height
32.54 mm [ 1.281 in ]
Length
75 mm [ 2.953 in ]
Operating Temperature Range
-40 - 100 C [ -40 - 212 F ]
Circuit Application
Signal
UL Flammability Rating
UL 94-HB
Packaging Method
Box
Packaging Quantity
80
Connector Position Assurance Capable
No
Serviceable
Yes
Previews
3D
2D
Download CAD models