??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Maxon Motor
Description
367661
Bill of material
367661_dec_module_242
ORDERNO
367661_dec_module_242
analog inputs
2
built-in motor choke per phase
0 µH
continuous output current icont
2 A
digital hall sensors (ec motors)
Yes
digital inputs
4
digital outputs
1
dimension (height)
12.7 mm
dimension (length)
24.2 mm
dimension (width)
20.38 mm
ec motors up to
48 W
functionality of analog inputs
set value, current limit
functionality of digital inputs
enable, direction, speed range
functionality of digital outputs
ready
hall sensor signals
H1, H2, H3
hall sensor supply voltage
+5 VDC, max. 35 mA
humidity (non-condensing) (max.)
80 %
humidity (non-condensing) (min.)
20 %
max. output current imax
3 A
max. output voltage (factor vcc)
1
max. speed (ec; 1 pole pair) block commutation
80000 rpm
mounting
mountable on socket terminal strips pitch 2.54 mm
operating voltage vcc (max.)
24 V
operating voltage vcc (min.)
8 V
protective functions
current limit, blockage protection, excess temperature, undervoltage, overvoltage, voltage transients, short-circuits in the motor cable
pwm clock frequency of power stage
46.8 kHz
resolution, range, circuit
10-bit, 0…+5V, referenced to Ground
sampling rate pi speed controller
0.25 kHz
speed controller (closed loop)
Yes
speed controller (open loop)
Yes
temperature – operation (max.)
45 °C
temperature – operation (min.)
-10 °C
temperature – storage (max.)
85 °C
temperature – storage (min.)
-40 °C
weight
4 g
name
367661_dec_module_242
Previews
3D
2D
Stáhnout CAD model