??
Catalog navigation
CAD model selection
Selectable products: 19
HELP_VARIABLE
Company
Gühring
Description
3651 - DIN327 FIRE-SCHAFTFRAESER
Bill of material
3651 7.750
Item ID
Item Description
FIRE-SCHAFTFRAESER
Item Name
M42 FIRE ZL-FRA-BN 3S DIN 327-B RN 30°
Company Code
GG
Cutting Tool Material, Manufacturer Naming
M42
Standard Number
DIN327
Standard Code Letter
D
Treatment
FNB
Cutting Diameter
mm
Cuttingedge Length, max.
mm
Protruding Length
mm
Overall Length
mm
Function Length
mm
Shank Length
mm
Connection Type, Machine Side
ZYL
Connection Form, Machine Side
10
Connection Size, Machine Side
Connection Diameter, Machine Side
mm
Standard of Characteristics
DIN4000-82
Cutting Direction
R
Effective Cutting Edge Count, Peripherally
3
Effective Cutting Edge Count, Frontally
3
Cutting Tool Material
HSS-E
Coolant Entrance Style Code
0
Coolant Exit Style Code
0
Coating
FIRE
Axial Rake Angle
30 Grad
Helix Direction
R
Helix Angle
30 Grad
Tool Execution
S
Weight
kg
Data Chip
0
Tool Style Code
2
Connection Code, Machine Side
Connection Code, Machine Side ISO 13399
Previews
3D
Dimension
2D
Download CAD models