??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Maxon Motor
Description
363841
Bill of material
363830_gp22s_m2st
ORDERNO
absolute reduction
87723845
average backlash no load
1.6 °
axial play of the nut
max. 0.008 mm
direction of rotation, drive to output
=
gearhead length (l1)
51.6 mm
gearhead type
GP
mass inertia
0.3 gcm²
max. continuous input speed
8000 rpm
max. efficiency
25 %
max. feed force continuous
180 N
max. feed force intermittent
351 N
max. feed velocity
1.3 mms
max. force for press fits
550 N
max. intermittent input speed
8000 rpm
max. motor shaft diameter
3.2 mm
max. radial load
180 N, 15 mm from flange
max. transmittable power (continuous)
4 W
max. transmittable power (intermittent)
6.4 W
mechanical positioning accuracy
0.034 mm
number of autoclave cycles
0
number of stages
3
outer diameter
22 mm
radial play
max. 0.05 mm, 5 mm from flange
recommended temperature range
-15...+80 °C
reduction
104 1
spindle length
150 mm
version
Spindle drive with metric screw
weight
120 g
name
Previews
3D
2D
Download CAD models