??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Maxon Motor
Description
363832
Bill of material
363827_gp22s_m1st
ORDERNO
absolute reduction
814
average backlash no load
1.2 °
axial play of the nut
max. 0.008 mm
direction of rotation, drive to output
=
gearhead length (l1)
44.8 mm
gearhead type
GP
mass inertia
0.4 gcm²
max. continuous input speed
8000 rpm
max. efficiency
29 %
max. feed force continuous
104 N
max. feed force intermittent
291 N
max. feed velocity
6.7 mms
max. force for press fits
550 N
max. intermittent input speed
8000 rpm
max. motor shaft diameter
4 mm
max. radial load
130 N, 15 mm from flange
max. transmittable power (continuous)
21 W
max. transmittable power (intermittent)
34 W
mechanical positioning accuracy
0.034 mm
number of autoclave cycles
0
number of stages
2
outer diameter
22 mm
radial play
max. 0.05 mm, 5 mm from flange
recommended temperature range
-15...+80 °C
reduction
20 1
spindle length
150 mm
version
Spindle drive with metric screw
weight
110 g
name
Previews
3D
2D
Download CAD models