??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 5
HELP_VARIABLE
Company
Maxon Motor
Description
363826
Bill of material
363827_gp22s_m1st
ORDERNO
absolute reduction
11
average backlash no load
1 °
axial play of the nut
max. 0.008 mm
bearing at output
ball bearing
direction of rotation, drive to output
=
gearhead length (l1)
38 mm
gearhead type
GP
mass inertia
10 gcm²
max. continuous input speed
8000 rpm
max. efficiency
42 %
max. feed force continuous
42 N
max. feed force intermittent
118 N
max. feed velocity
101 mms
max. force for press fits
550 N
max. intermittent input speed
8000 rpm
max. motor shaft diameter
4 mm
max. radial load
80 N, 15 mm from flange
max. transmittable power (continuous)
420 W
max. transmittable power (intermittent)
670 W
mechanical positioning accuracy
0.034 mm
number of autoclave cycles
0
number of stages
0
outer diameter
22 mm
radial play
max. 0.05 mm, 5 mm from flange
recommended temperature range
-15...+80 °C
reduction
1 1
spindle length
150 mm
version
Spindle drive with metric screw
weight
100 g
name
미리보기
3D
2D
CAD모델 다운로드