??
Catalog navigation
CAD model selection
Selectable products: 27
HELP_VARIABLE
Company
Spraying Systems
Description
36275 - Adjustable Ball Fittings - Metric
Bill of material
B36275-3/8x3/8
Sales Part
Series
Adjustable Ball Fittings
Drawing No.
36275
Model
36275
Material
Inlet Connection Size
Inlet Connection Gender
Male
Inlet Connection Thread Type
NPT
Outlet Connection Size
Outlet Connection Gender
Female
Outlet Connection Thread Type
NPT
L
mm
B
mm
C
mm
D
mm
Max Pressure
21 bar
Net Weight
kg
Previews
3D
Dimension
2D
Download CAD models