??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Kukamet
Description
362
Bill of material
362 - 1
Model number
Force
N
Force
N
Thread length
25 mm
Weight
g
A
40 mm
B
mm
B2
mm
B3
31 mm
CMIN
47 mm
CMAX
62 mm
D
6 mm
E
28 mm
F
14 mm
F2
17 mm
G
17 mm
H
30 mm
H2
78 mm
K
mm
LMIN
86 mm
LMAX
101 mm
N
Ø 5,5 mm
PDF EN
http://www.kukamet.com.tr/Y_Uploads/pdf/362.pdf
PDF DE
http://www.kukamet.com.tr/Y_Uploads/pdf_de/362.pdf
Previews
3D
Dimension
2D
Download CAD models