??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kukamet
Description
361_stretcher_parts
Bill of material
361-362-2_acs
Code
361-2-03
Model number
361-362-2
Weight
14 g
A
24 mm
B
31 mm
C
12 mm
D
2.5 mm
E
17 mm
N
Ø 6 mm
PDF EN
http://www.kukamet.com.tr/Y_Uploads/pdf/HAF%C4%B0F%20%C4%B0%C5%9E%20GERD%C4%B0RME.pdf
PDF DE
http://www.kukamet.com.tr/Y_Uploads/pdf_de/LIGHT%20DUTY%20STRETCHER.pdf
Previews
3D
Dimension
2D
Download CAD models