??
Catalog navigation
CAD model selection
Selectable products: 68
HELP_VARIABLE
Company
WMBerg
Description
35CF & 35CP - Chain Sprockets - .375 Circular Pitch
Bill of material
35CP57A-48
Product No.
Description
Catalog Name
Master Inch/Metric Catalog
Material
2024T4 Aluminum Anodized
Circular Pitch
0.3750 Inch
Number of Teeth
Pitch Diameter
Inch
Outside Diameter
Inch
Bore Diameter
Inch
Face Width
3/8 Inch
Overall Width
5/8 Inch
Hub Diameter
3/4 Inch
Previews
3D
Dimension
2D
Download CAD models