??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Maxon Motor
Description
358516
Bill of material
358331_GP32BZ2st
ORDERNO
absolute reduction
41553176
average backlash no load
0.5 °
axial play
0.1 - 0.7 mm
direction of rotation, drive to output
=
gearhead length (l1)
53.1 mm
gearhead type
GP
mass inertia
0.7 gcm²
max. continuous input speed
4000 rpm
max. continuous torque
1.7 Nm
max. efficiency
70 %
max. force for press fits
120 N
max. intermittent input speed
4000 rpm
max. intermittent torque
6.2 Nm
max. motor shaft diameter
3 mm
max. radial load
130 N, 12 mm from flange
max. transmittable power (continuous)
3 W
max. transmittable power (intermittent)
11 W
number of autoclave cycles
0
number of stages
3
outer diameter
32 mm
radial play
max. 0.1 mm, 5 mm from flange
recommended temperature range
-40...+100 °C
reduction
236 1
version
Low backlash
weight
240 g
name
Previews
3D
2D
Download CAD models