??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Gühring
Description
3552 - WN GEWINDEFR. TMC SP
Bill of material
3552 7.938
Item ID
3552 7.938
Item Description
GEWINDEFR, TMC SP
Item Name
VHM TIALN GEW,FRA. TMC M.S.2,0XD UNF5/16
Company Code
GG
Cutting Tool Material, Manufacturer Naming
VHM
Standard Number
WN
Treatment
FSC
Cuttingedge Length, max.
17.500 mm
Protruding Length
34 mm
Overall Length
74 mm
Function Length
74 mm
Neck Diameter
9 mm
Shank Length
40 mm
Connection Type, Machine Side
ZYL
Connection Form, Machine Side
1
Connection Size, Machine Side
100
Connection Diameter, Machine Side
10 mm
Connection Diameter, Machine Side, ISO Tolerance Class
h6
Standard of Characteristics
DIN4000-82
Cutting Direction
R
Effective Cutting Edge Count, Peripherally
3
Cutting Tool Material
HC-K/P
Coolant Entrance Style Code
1
Coolant Exit Style Code
1
Coating
TIALN
Axial Rake Angle
10 Grad
Helix Direction
R
Helix Angle
10 Grad
Tool Execution
H
Weight
0.066 kg
Data Chip
0
Tool Style Code
10
Connection Code, Machine Side
ZYL01000115
Connection Code, Machine Side ISO 13399
ZYL01G1000h$06
Previews
3D
Dimension
2D
Download CAD models