??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Maxon Motor
Description
354733
Bill of material
354725_KD32_3_5NM_2ST_KL
ORDERNO
absolute reduction
1142949
average backlash no load
1 °
axial play
max. 0.4 mm
direction of rotation, drive to output
=
gearhead length (l1)
67.6 mm
gearhead type
KD
mass inertia
0.6 gcm²
max. axial load (dynamic)
120 N
max. continuous input speed
8000 rpm
max. continuous torque
4.5 Nm
max. efficiency
63 %
max. force for press fits
120 N
max. intermittent input speed
8000 rpm
max. intermittent torque
6.5 Nm
max. motor shaft diameter
3 mm
max. radial load
140 N, 10 mm from flange
max. transmittable power (continuous)
16 W
max. transmittable power (intermittent)
23 W
number of autoclave cycles
0
number of stages
3
outer diameter
32 mm
radial play
max. 0.14 mm, 5 mm from flange
recommended temperature range
-15...+80 °C
reduction
235 1
version
Standard version
weight
260 g
name
Previews
3D
2D
Download CAD models