??
Catalog navigation
Выбор CAD модели
Доступные продукты: 3
HELP_VARIABLE
Company
Maxon Motor
Description
354730
Bill of material
354722_KD32_1NM_1ST_KL
ORDERNO
absolute reduction
7925
average backlash no load
1 °
axial play
max. 0.4 mm
direction of rotation, drive to output
=
gearhead length (l1)
57.9 mm
gearhead type
KD
mass inertia
0.35 gcm²
max. axial load (dynamic)
120 N
max. continuous input speed
8000 rpm
max. continuous torque
3.5 Nm
max. efficiency
61 %
max. force for press fits
120 N
max. intermittent input speed
8000 rpm
max. intermittent torque
4.4 Nm
max. motor shaft diameter
3 mm
max. radial load
140 N, 10 mm from flange
max. transmittable power (continuous)
19 W
max. transmittable power (intermittent)
23 W
number of autoclave cycles
0
number of stages
2
outer diameter
32 mm
radial play
max. 0.14 mm, 5 mm from flange
recommended temperature range
-15...+80 °C
reduction
158 1
version
Standard version
weight
230 g
name
Предварительные просмотры
3D
2D
Загрузка CAD-моделей