??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Maxon Motor
Description
352395
Bill of material
110314_GP13A_0_2NM_2ST_SL
ORDERNO
absolute reduction
1252332576371293
average backlash no load
2 °
axial play
0 - 0.04 mm
direction of rotation, drive to output
=
extended temperature range
-35...+100 °C
gearhead length (l1)
31.4 mm
gearhead type
GP
mass inertia
0.015 gcm²
max. axial load (dynamic)
8 N
max. continuous input speed
8000 rpm
max. continuous torque
0.35 Nm
max. efficiency
62 %
max. force for press fits
25 N
max. intermittent input speed
8000 rpm
max. intermittent torque
0.53 Nm
max. motor shaft diameter
1.5 mm
max. radial load
25 N, 6 mm from flange
max. transmittable power (continuous)
0.087 W
max. transmittable power (intermittent)
0.13 W
number of autoclave cycles
0
number of stages
5
outer diameter
13 mm
radial play
max. 0.04 mm, 6 mm from flange
recommended temperature range
-15...+100 °C
reduction
3373 1
version
Standard version
weight
23 g
name
Previews
3D
2D
Download CAD models